Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
KSB SE & Co. KGaA
Description
SISTO-CM - Maintenance free diaphragm valve
Bill of material
CM 211
Valve type
CM 211
Nominal width 1
DN 006
DN 008
DN 010
DN 015
DN 020
DN 025
DN 032
DN 040
DN 050
DN 065
DN 080
DN 100
Nominal width 2
DN 006
Seat size
MD30
Connection type
ISO4200 [W1]
DIN 11866-A [W0]
OD ASME BPE[W3]
Seat size 2
MD30
Nominal width 3
DN 006
Body material
Solid Forged
Diaphragm material
40
48
Catalog Info
Local offices of KSB SE & Co. KGaA
  • KSB SE & Co.KGaA
  • Johann-Klein-Straße 9
  • D-67227 Frankenthal
  • Germany
  • India
Classification
CNS
Object Properties:
Order Number: SISTO-CM_CM 211_ISO_HV.510-HV.510_DN 6-6-006_MD 30-30
Type Code: SISTO-CM_CM 211_ISO_HV.510-HV.510_DN 6-6-006_MD 30-30
Additional Information
Previews