Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
KSB SE & Co. KGaA
Description
SISTO-CT - Maintenance free diaphragm valve
Bill of material
DN025
Valve type
SISTO-CT
Nominal width DN1
DN025
mm
Seat size
MD65
mm
Connection type
DIN 11866-A [W0]
ISO4200 [W1]
OD ASME BPE[W3]
Nominal width DN2
DN 025
DN 032
DN 040
DN 050
DN 065
DN 080
DN 100
DN 125
DN 150
Body type
Solid Forged
Diaphragm material
40
48
80
Actuator type
Manual-plastic
Manual-Stainless-steel
Pneumatic-Stainless-Steel
Pneumatic-Stainless-Steel-Reinforced
Pneumatic-Stainless-Steel-Double-Reinforced
Accessories type
Not Applicable
Catalog Info
Local offices of KSB SE & Co. KGaA
  • KSB SE & Co.KGaA
  • Johann-Klein-Straße 9
  • D-67227 Frankenthal
  • Germany
  • India
Classification
CNS
Object Properties:
Order Number: SISTO-CT_HV.510_DIN_DN025-025_MD65
Type Code: SISTO-CT_HV.510_DIN_DN025-025_MD65
Additional Information
Previews