Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
KSB SE & Co. KGaA
Description
EtaLine Pro with Material Number -BIM Data - In-line pump
Bill of material
05153484
Material number
05153484
Component size
40-40-90
Nominal diameter inlet
40
Nominal diameter outlet
40
Variant
Pro
Rated power
1.6 kW
Procurement
Last updateDec 4, 2025, 9:58 AM
Part number05153484
All information without guarantee
Last update: Dec 4, 2025, 9:58 AM
Catalog Info
Local offices of KSB SE & Co. KGaA
  • KSB SE & Co.KGaA
  • Johann-Klein-Straße 9
  • D-67227 Frankenthal
  • Germany
  • India
Classification
CNS
Object Properties:
Order Number: 05153484
Revit
(Metric) Generic Model:
Family category: OST_MechanicalEquipment
Family mechanical part type: BreaksInto
Additional Information
Previews
3D
2D