Catalog navigation
CAD model selection
Selectable products: 98
HELP_VARIABLE
Company
KSB
Description
AmaDrainer 4/5 with Material number -BIM Data - Submersible waste water pumps
Bill of material
29128724
material number
Component size
Nominal diameter outlet
Inch
Particle size
mm
Rated power
Cooloing jacket
Procurement
Last updateApr 16, 2024, 9:43 AM
Part number29128724
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/ksb_heiz/catalogItem/38216d94-d6f9-4f9d-8351-1233db160ff1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 16, 2024, 9:43 AM
Catalog Info
Classification
CNS
Object Properties:
Order Number: 29128724
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
VDI 3805
Record type 010 Lead data:
Part number of the accessory: 4
Producer ID number: ENG
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Identifiers of the project countries for which the file is valid:
Record type: 010
File language:
Record type 100 Main area of application:
Index: 4
Product name: Drainage
Record type: 100
Record type 110 Range:
Creation date: 20220406
Index: 120
Product name: AmaDrainer 4/5
Product classification: KSB submersible motor pump AmaDrainer R 522
Record type: 110
Main groups of wares: Submersible motor pump
Record type 200 Model:
Index: 5
Model: Submersible pump
Record type: 200
Record type 250 Shaft position:
Index: 2
Record type: 250
Shaft position: Vertical
Record type 260 Design:
Design: Dry-rotor pump
Index: 2
Record type: 260
Record type 300 Hydraulics:
Hydraulics: Single-stage
Index: 1
Record type: 300
Record type 350 Suction properties:
Index: 1
Priming property: Non-self-priming
Record type: 350
Record type 400 Drive:
Drive: Electric motor for three-phase current
Index: 2
Record type: 400
Record type 460 Start-up mode of electric motor:
Electric motor starting type: Direct
Index: 1
Record type: 460
Record type 500 Material information:
Index: 3
Record type: 500
Variant / Variant type / Accessories-designation: CrNi steel 1.4301
Record type 550 Variant type D.1:
Index: 2
Record type: 550
Variant / Variant type / Accessories-designation: Polyamide PA (impeller)
Record type 700 Product element data:
Number of working pumps / drives: 1
Starting current: 2 A
Type of connection: Verschraubung
Nominal connection size on pressure side: G2 (DN50)
ATEX: yes
Outdoor installation: no
Nominal electrical power (P1): 15.3 kg
Energy Efficiency Index (EEI): 9.5 m
Frequency: 50 Hz
Total number of pumps / drives: SiC bellows-type mechanical seal
Index: 49
Mass: 1
Maximum temperature of pumped medium: 40
Maximum delivery flow: 760 W
Minimum temperature of pumped medium: 0 °C
Minimum delivery head: 21.5 m³/h
Nominal speed of motor: 550 W
Motor pump shaft: 8.5 A
Nominal pressure system: PN
Nominal speed / maximum speed n: 2800 1/min
Minimum speed at internal speed adjustment: 2800 1/min
Phase: 3ph 400 V
Maximum power consumption per pump / drive: 0 1/min
Product name: KSB Submersible motor pump AmaDrainer R 505 ND/10 K,3x400 V with cooling jacket
Record type: 700
Type of protection: IP68
Protection class: no
Voltage: 400 V
Lower tolerance of the operating voltage (-): 10 %
Vertical installation: 10 %
Heat class: F
Shaft seal: Single-shaft design
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 1
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 10 mm
Index: 1
Masse pump (net): 15.3 kg
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 2
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 10 mm
Index: 2
Masse pump (net): 15.3 kg
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 3
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 10 mm
Index: 3
Masse pump (net): 15.3 kg
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 4
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 10 mm
Index: 4
Masse pump (net): 15.3 kg
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 5
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 10 mm
Index: 5
Masse pump (net): 15.3 kg
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 6
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 10 mm
Index: 6
Masse pump (net): 15.3 kg
Record type: 710.02
Cutting device: 0
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 300 mm
Height: 440 mm
Index: 1
Length: 280 mm
Mass (net): 15.3 kg
Record type: 710.03
Record type 800 TGA number:
Index: 3
Record type: 800
Record type 810 Item numbers:
Description/supplementary text for the order number: KSB Submersible motor pump AmaDrainer R 505 ND/10 K,3x400 V with cooling jacket
DATANORM number: 29128724
GTIN number of the accessory: 4031932085892
Manufacturer order number: 29128724
Index: 49
Comment : 505 ND/10 K,3x400 V with cooling jacket, 29128724
Media- connection number: 1026
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Additional Information
Previews
3D
Characteristics Graph
2D