Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
KSB
Description
AmaDrainer 80/100 with Material number -BIM Data - Submersible waste water pumps
Bill of material
29117723
Material number
Component size
Design concept
Nominal diameter outlet
mm
rated power
kW
Particle size
12 mm
Procurement
Last updateApr 16, 2024, 9:43 AM
Part number29117723
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/ksb_heiz/catalogItem/ace8e6db-4ca5-4a6f-98e7-e510b71d7a34
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 16, 2024, 9:43 AM
Catalog Info
Classification
CNS
Object Properties:
Order Number: 29117723
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
VDI 3805
Record type 010 Lead data:
Part number of the accessory: 4
Producer ID number: DEU
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Comment : 4031932000000
Record type: 010
Status of the manufacturer catalogue: DE,AT,CH,BE,DK,IT,SE,ES,PL,SI,HU,FR,CZ,SK,GR,NO,PT,HR,RS,NL,GB
Record type 100 Main area of application:
Index: 4
Product name: Drainage
Record type: 100
Record type 110 Range:
Creation date: 20220406
Index: 130
Product name: AmaDrainer 80/100
Record type: 110
Main groups of wares: Submersible motor pump
Record type 200 Model:
Index: 5
Model: Submersible pump
Record type: 200
Record type 250 Shaft position:
Index: 2
Record type: 250
Shaft position: Vertical
Record type 260 Design:
Design: Dry-rotor pump
Index: 2
Record type: 260
Record type 300 Hydraulics:
Hydraulics: Single-stage
Index: 1
Record type: 300
Record type 350 Suction properties:
Index: 1
Priming property: Non-self-priming
Record type: 350
Record type 400 Drive:
Drive: Electric motor for three-phase current
Index: 2
Record type: 400
Record type 460 Start-up mode of electric motor:
Electric motor starting type: Direct
Index: 1
Record type: 460
Record type 500 Material information:
Index: 8
Record type: 500
Variant / Variant type / Accessories-designation: Grey cast iron EN-GJL-250 with rubber casing insert
Record type 550 Variant type D.1:
Index: 3
Record type: 550
Variant / Variant type / Accessories-designation: Grey cast iron EN-GJL-250
Record type 700 Product element data:
Number of working pumps / drives: 1
Starting current: 8 A
Type of connection: Flange
Nominal connection size on pressure side: DN80
ATEX: 1
Outdoor installation: 0
Nominal electrical power (P1): 60 kg
Energy Efficiency Index (EEI): 23 m
Frequency: 50 Hz
Total number of pumps / drives: Tungsten carbide mechanical seal
Index: 6
Mass: 1
Maximum temperature of pumped medium: 40
Maximum delivery head: 4.75 m³/h
Maximum delivery flow: 2490 W
Minimum temperature of pumped medium: 0 °C
Minimum delivery head: 95 m³/h
Nominal speed of motor: 4000 W
Motor pump shaft: 42.5 A
Nominal pressure system: PN
Nominal speed / maximum speed n: 2800 1/min
Minimum speed at internal speed adjustment: 2800 1/min
Phase: 3ph 400 V
Maximum power consumption per pump / drive: 0 1/min
Product name: KSB Submersible motor pump AmaDrainer B 80-40 S,3x400 V/50 Hz, 4 kW, 8,5 A
Record type: 700
Type of protection: IP68
Protection class: 0
Voltage: 400 V
Lower tolerance of the operating voltage (-): 15 %
Vertical installation: 20 %
Heat class: B
Shaft seal: Single-shaft design
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 1
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 1
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 1
Installation location of pump: 1
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 1
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 2
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 2
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 1
Installation location of pump: 2
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 2
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 3
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 3
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 1
Installation location of pump: 3
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 3
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 4
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 4
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 1
Installation location of pump: 4
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 4
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 5
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 5
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 1
Installation location of pump: 5
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 5
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 0
Installation location of pump: 6
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 6
Record type: 710.02
Cutting device: 0
Record type 710.02 Dirty water / sewage lift station:
Attached pump control: 1
Installation location of pump: 6
Duty type: S1
Area of application of wastewater pump: 2
Free passage: 12 mm
Index: 6
Record type: 710.02
Cutting device: 0
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 356 mm
Height: 556 mm
Index: 1
Length: 356 mm
Mass (net): 60 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 356 mm
Height: 556 mm
Index: 1
Length: 356 mm
Mass (net): 59.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 416 mm
Height: 628 mm
Index: 1
Length: 416 mm
Mass (net): 94.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 356 mm
Height: 556 mm
Index: 1
Length: 356 mm
Mass (net): 59 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 416 mm
Height: 628 mm
Index: 1
Length: 416 mm
Mass (net): 93 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 416 mm
Height: 628 mm
Index: 1
Length: 416 mm
Mass (net): 106 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 416 mm
Height: 628 mm
Index: 1
Length: 416 mm
Mass (net): 102 kg
Record type: 710.03
Record type 800 TGA number:
Index: 6
Record type: 800
Record type 810 Item numbers:
Description/supplementary text for the order number: KSB Submersible motor pump AmaDrainer B 80-40 S,3x400 V/50 Hz, 4 kW, 8,5 A
DATANORM number: 29117723
GTIN number of the accessory: 4031932085588
Manufacturer order number: 29117723
Index: 6
Comment : B 80-40 S,3x400 V/50 Hz, 4 kW, 8,5 A, 29117723
Media- connection number: 1081
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Additional Information
Previews
3D
Characteristics Graph
2D