Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
KSB
Description
BOA-Compact - Maintenance free soft seated shut-off valves with short face to face length EN 558/14
Bill of material
DN50
Material number
Nominal diameter inlet
mm
Catalog Info
Classification
CNS
Object Properties:
Order Number: BOA-Compact 48013882 DN50 PN 16 LEADSLNG-No B01A
Type Code: BOA-Compact 48013882 DN50 PN 16 LEADSLNG-No B01A
TGA-VDI enhanced:
VDI 3805
Record type 970.01 Connection data:
Record type: 970.01
Index: 1
Connector function: E
Terminal form identifier: LRUF
Connection type: DIN EN 1090-2
Connection diameter specification: DN
Minimum connection diameter: 50 mm
Insertion depth: 0 mm
Position X: -75 mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: -1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: 1
Z2 = Z-portion of the local Y-axis: 0
Record type 970.01 Connection data:
Record type: 970.01
Index: 2
Connector function: A
Terminal form identifier: LRUF
Connection type: DIN EN 1092-2
Connection diameter specification: DN
Minimum connection diameter: 50 mm
Insertion depth: 0 mm
Position X: 75 mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: 1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: 1
Z2 = Z-portion of the local Y-axis: 0
Additional Information
Previews
3D
Dimension
2D