Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
KSB
Description
BOA-Control - Maintenance free soft seated Globe valves
Bill of material
DN 50
Ident number
Nominal diameter inlet
mm
MODEL
Catalog Info
Classification
CNS
Object Properties:
Order Number: BOA-Control DN 50 PN 16 0 0 1 048014721_boa_cl_spp B05B
Type Code: BOA-Control DN 50 PN 16 0 0 1 048014721_boa_cl_spp B05B
TGA-VDI enhanced:
VDI 3805
Record type 970.01 Connection data:
Record type: 970.01
Index: 1
Connector number: 1
Connector function: E
Connection designation: Eingang
Terminal form identifier: RUFL
Connection type: 2501PN6
Connection diameter specification: DN
Minimum connection diameter: 50 mm
Insertion depth: 0 mm
Position X: mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: -1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
Record type 970.01 Connection data:
Record type: 970.01
Index: 2
Connector number: 2
Connector function: A
Connection designation: Ausgang
Terminal form identifier: RUFL
Connection type: 2501PN6
Connection diameter specification: DN
Minimum connection diameter: 50 mm
Insertion depth: 0 mm
Position X: mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: 1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
Additional Information
Previews
3D
Dimension
2D