Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
KSB
Description
BOA-Control SAR with Material number -BIM Data - Maintenance-free soft-seated Balancing & shut-off valves
Bill of material
48875083
Material number
Nominal diameter
mm
Catalog Info
クラシフィケーション
CNS
Object Properties:
Order Number: 48875083
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
VDI 3805
Record type 970.01 Connection data:
Record type: 970.01
Index: 1
Connector number: 1
Connector function: E
Connection designation: PN 16
Terminal form identifier: MUFF
Connection type: 2999
Connection diameter specification: DN
Minimum connection diameter: 20 mm
Insertion depth: 0 mm
Position X: -47.75 mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: -1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
Record type 970.01 Connection data:
Record type: 970.01
Index: 2
Connector number: 2
Connector function: A
Connection designation: PN 16
Terminal form identifier: MUFF
Connection type: 2999
Connection diameter specification: DN
Minimum connection diameter: 20 mm
Insertion depth: 0 mm
Position X: 47.75 mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: 1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
追加の情報
プレビュー
3D
情報
2D