Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
KSB
Description
BOA-CVE Compact EKB Configured -BIM data - Automation of BOA-Compact EKB
Bill of material
DN65
Nominal diameter
mm
Catalog Info
Classification
CNS
Object Properties:
Order Number: BOA-CVE Compact EKB Configured -BIM data DN 65 LOD-200 EA-C 20 B04A
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
VDI 3805
Record type 970.01 Connection data:
Record type: 970.01
Index: 1
Connector number: 1
Connector function: E
Connection designation: Eingang
Terminal form identifier: RUFL
Connection type: 2501PN16
Connection diameter specification: DN
Minimum connection diameter: 65 mm
Insertion depth: 0 mm
Position X: -85 mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: -1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
Record type 970.01 Connection data:
Record type: 970.01
Index: 2
Connector number: 2
Connector function: A
Connection designation: Ausgang
Terminal form identifier: RUFL
Connection type: 2501PN16
Connection diameter specification: DN
Minimum connection diameter: 65 mm
Insertion depth: 0 mm
Position X: 85 mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: 1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
Additional Information
Please select a valid product to see additional information
No additional data available for this product
Previews
3D
Dimension
2D