Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
KSB
Description
BOA-H Angle Pattern with Material number -BIM Data - Maintenance free metal seated globe valves with bellows
Bill of material
48875010
Material number
Diameter Nominal
mm
Material hydraulics body
Cast Iron
Procurement
Last updateApr 16, 2024, 9:41 AM
Part number48875010
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/ksb_heiz/catalogItem/7288288a-0d47-40a5-be9a-e05e00ecb670
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 16, 2024, 9:41 AM
Catalog Info
Classification
CNS
Object Properties:
Order Number: 48875010
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
VDI 3805
Record type 010 Lead data:
Record type: 010
Part number of the accessory: 2
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Producer ID number: 4031932000000
File language: DEU
Identifiers of the project countries for which the file is valid: DE
Record type 100 Valve assembly type:
Record type: 100
Index: 5
Product name: valve assemblies with fixed flow resistors,e.g. heat meters (measuring and metering devices)
Record type 110 Valve assembly type designationen:
Record type: 110
Index: 10
Product name: KSB flanged shut-off valve BOA-H
Creation date: 20210503
Comment : BOA-H, hard-seated string regulating valves in face-to-face dimensions EN 558/1, with flanges, PN16, DN15-300, up to 300°C
Record type 200 Body styles:
Record type: 200
Index: 1
Variant / Variant type / Accessories-designation: angle
Record type 260 Fitting and style variants:
Record type: 260
Index: 102
Variant / Variant type / Accessories-designation: Throttling plug
Record type 300 Body connection variants:
Record type: 300
Index: 6
Variant / Variant type / Accessories-designation: flange
Record type 400 body material:
Record type: 400
Index: 3
Variant / Variant type / Accessories-designation: grey iron
Record type 450 Surface:
Record type: 450
Index: 4
Variant / Variant type / Accessories-designation: coated
Record type 460 Material number according to DIN EN 10027-2:
Record type: 460
Index: 1
Variant / Variant type / Accessories-designation: EN-GJL-250, 5.1301
Record type 700 Valve assemblies basic data:
Record type: 700
Index: 25
Valve assembly type: 11
Nominal diameter DN: 80
kvs value: 119 m³/h
Maximum operating temperature TB: 300 °C
Maximum operating pressure (working pressure) ps: 16 bar
Presettable/insert: 0
Unit A of setting in record type 710.01:
Mass (net): 21.8 kg
Product description: BOA-H ANGLE PN 16 DN 80 5.1301 DK
Nominal size system: DN
Nominal dimension: 80
Nominal pressure system: PN
Nominal pressure: 16
Closing pressure Δps : bar
Minimum operating temperature TB: -10 °C
control characteristic of valve : 1
Mounting position: any
Calculate valve assembly type using function: no
Permitted media: 2
Manual adjustment on the valve available: 1
Record type 710.12 Placement dimensions:
Record type: 710.12
Index: 1
Type of dimensions: 1
Length: 255 mm
Width: 200 mm
Height: 381 mm
Mass (net): 21.8 kg
Record type 800 BS number:
Record type: 800
Index: 25
Record type 810 Part numbers:
Record type: 810
Index: 25
Manufacturer order number: 48875010
DATANORM number: 48875010
GTIN number of the accessory: 4031932061278
Media- connection number:
Comment : DN80_Throttling_48875010
Description/supplementary text for the order number: BOA-H ANGLE PN 16 DN 80 5.1301 DK
Units of measure: PCE
Quantity per packaging unit: 1
Name of the packaging unit:
Additional Information
Please select a valid product to see additional information
No additional data available for this product
Previews
3D
2D