Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
KSB
Description
BOA-RVK with Material number -BIM Data - Non return valve
Bill of material
48860623
Material number
Nominal diameter
mm
Plate / Cone material
Body Material
Catalog Info
Classification
CNS
Object Properties:
Order Number: 48860623_PN6
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
VDI 3805
Record type 010 Lead data:
Part number of the accessory: 2
Producer ID number: 4031932000000
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Identifiers of the project countries for which the file is valid: DE,AT,CH,BE,DK,IT,SE,ES,PL,SI,HU,FR,CZ,SK,GR,NO,PT,HR,RS,NL,GB
Record type: 010
File language: DEU
Record type 100 Valve assembly type:
Index: 4
Product name: shut-off and control valve assemblies
Record type: 100
Record type 110 Valve assembly type designationen:
Creation date: 20211220
Index: 220
Comment : BOA-RVK, Rückschlagventil nach DIN/EN in Einklemmausführung, Zentrierung über das Gehäuse, Abdichtung durch federbelastete Platte oder Kegel, wartungsfrei
Product name: BOA-RVK Einklemm-Rückschlagventil, PN6/10/16, DN15-200, bis 250°C
Record type: 110
Record type 200 Body styles:
Index: 2
Record type: 200
Variant / Variant type / Accessories-designation: straight
Record type 300 Body connection variants:
Index: 100
Record type: 300
Variant / Variant type / Accessories-designation: other manufacturer-specific designs
Record type 400 body material:
Index: 3
Record type: 400
Variant / Variant type / Accessories-designation: grey iron
Record type 450 Surface:
Index: 4
Record type: 450
Variant / Variant type / Accessories-designation: coated
Record type 460 Material number according to DIN EN 10027-2:
Index: 1
Record type: 460
Variant / Variant type / Accessories-designation: EN-GJL-250 (5.1301)
Record type 700 Valve assemblies basic data:
Calculate valve assembly type using function: 0
Valve assembly type: 15
Unit A of setting in record type 710.01: Hub Prozent
Index: 48
kvs value: 510 m³/h
Minimum operating temperature TB: -20 °C
Nominal pressure: 6
Nominal pressure system: PN
Nominal dimension: 200
Nominal diameter DN: 200
Nominal size system: DN
Product description: KSB Einklemm-Rückschlagventil BOA-RVK
control characteristic of valve : 1
Record type: 700
Presettable/insert: 0
Maximum operating pressure (working pressure) ps: 6 bar
Maximum operating temperature TB: 250 °C
Permitted media: 2
Permissible pressure ps: 16
Record type 800 BS number:
Index: 36
Record type: 800
Record type 810 Part numbers:
Description/supplementary text for the order number: BOA-RVK PN6/10/16 DN200
DATANORM number: 48860623
GTIN number of the accessory: 4031932065818
Manufacturer order number: 48860623_PN6
Index: 48
Comment : DN200_PN6_48860623
Media- connection number: 1718
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Additional Information
Previews
3D
2D