Catalog navigation
CAD model selection
Selectable products: 82
HELP_VARIABLE
Company
KSB
Description
BOAX SF with Actelec AQ AQL Material number -BIM Data - Centred disc butterfly valves with elastomer liner for Building services
Bill of material
1857364
Material number
Nominal diameter inlet
Valve body type
T4 - Full-lug type raised face
Catalog Info
Classification
CNS
Object Properties:
Order Number: PN16_DN250_1857364
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
VDI 3805
Record type 010 Lead data:
Part number of the accessory: 2
Producer ID number: 4031932000000
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Identifiers of the project countries for which the file is valid: DE,AT,CH,BE,DK,IT,SE,ES,PL,SI,HU,FR,CZ,SK,GR,NO,PT,HR,RS,NL,GB
Record type: 010
File language: english
Record type 100 Valve assembly type:
Index: 4
Product name: shut-off and control valve assemblies
Record type: 100
Record type 110 Valve assembly type designationen:
Creation date: 20211020
Index: 130
Comment : BOAXMAT-SF, Armatur mit elektrischem 90°-Schwenkantrieb der Marke BERNARD controls
Product name: BOAXMAT-SF Einklemm-Armatur mit elektrischem 90° Schwenkantrieb, PN10/16, DN25-500, bis 130°C
Record type: 110
Record type 200 Body styles:
Index: 2
Record type: 200
Variant / Variant type / Accessories-designation: straight
Record type 300 Body connection variants:
Index: 20
Record type: 300
Variant / Variant type / Accessories-designation: Flansch mit Gewindeauge
Record type 360 Monitoring:
Index: 1
Record type: 360
Variant / Variant type / Accessories-designation: Durchfluss- und Temperatur-Monitoring
Record type 400 body material:
Index: 3
Record type: 400
Variant / Variant type / Accessories-designation: grey iron
Record type 450 Surface:
Index: 4
Record type: 450
Variant / Variant type / Accessories-designation: coated
Record type 460 Material number according to DIN EN 10027-2:
Index: 1
Record type: 460
Variant / Variant type / Accessories-designation: ASTM A126 Cl. B (EN-GJL-250 = 5.1301)
Record type 700 Valve assemblies basic data:
Calculate valve assembly type using function: no
Valve assembly type: 13
Unit A of setting in record type 710.01: Hub Prozent
Mounting position: 1
Manual adjustment on the valve available: 1
Index: 78
kvs value: 5400 m³/h
Minimum operating temperature TB: -10 °C
Nominal pressure: 16
Nominal pressure system: PN
Nominal dimension: 250
Nominal diameter DN: 250
Nominal size system: DN
Product description: KSB Einklemm-Absperrklappe BOAXMAT-SF
Record type: 700
Presettable/insert: 1
Maximum operating pressure (working pressure) ps: 16 bar
Maximum operating temperature TB: 130 °C
Permissible pressure ps: 16
Record type 800 BS number:
Index: 78
Record type: 800
Record type 810 Part numbers:
Description/supplementary text for the order number: BOAXMAT-SF PN16 DN250 6gXU AQ25 TRI
DATANORM number: 1857364
GTIN number of the accessory: 3247545020194
Manufacturer order number: PN16_DN250_1857364
Index: 78
Comment : _
Media- connection number: 1450
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Additional Information
Please select a valid product to see additional information
No additional data available for this product
Previews
3D
2D