Catalog navigation
CAD model selection
Selectable products: 102
HELP_VARIABLE
Company
KSB
Description
Calio with Material Number-BIM Data - High-efficiency circulator pump
Bill of material
29134925_PN10
Material number
Component size
Rated power
Catalog Info
Classification
CNS
Object Properties:
Order Number: 29134925_PN10
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
VDI 3805
Record type 970.01 Connection data:
Connector function: A
Terminal form identifier: LRUF
Insertion depth: 0 mm
Index: 2
Minimum connection diameter: DN 40
Position X: 0 mm
Position Y: mm
Position Z: 0 mm
Record type: 970.1
Connection type: Non Standard
Connection diameter specification: DN
X1 = X-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: -1
Y1 = Y-portion of the local X-axis: -1
Y2 = Y-portion of the local Y-axis: 0
Z1 = Z-portion of the local X-axis: 0
Z2 = Z-portion of the local Y-axis: 0
Record type 010 Lead data:
Part number of the accessory: 4
Producer ID number: 4031932000000
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Identifiers of the project countries for which the file is valid: DE,AT,CH,BE,DK,IT,SE,ES,PL,SI,HU,FR,CZ,SK,GR,NO,PT,HR,RS,NL,GB
Record type: 010
File language: ENG
Record type 100 Main area of application:
Index: 1
Product name: Heating, air-conditioning, cooling
Record type: 100
Record type 110 Range:
Creation date: 20220406
Index: 30
Product name: Calio
Product classification: KSB heating circulator Calio
Record type: 110
Main groups of wares: Heating circulator
Record type 200 Model:
Index: 100
Model: 100
Record type: 200
Record type 250 Shaft position:
Index: 1
Record type: 250
Shaft position: Horizontal
Record type 260 Design:
Design: Wet-rotor pump
Index: 1
Record type: 260
Record type 300 Hydraulics:
Hydraulics: Single-stage
Index: 1
Record type: 300
Record type 350 Suction properties:
Index: 1
Priming property: Non-self-priming
Record type: 350
Record type 400 Drive:
Drive: Electric motor for alternating current
Index: 1
Record type: 400
Record type 450 Type of speed adjustment:
Index: 1
Record type: 450
Variant / Variant type / Accessories-designation: automatic
Record type 460 Start-up mode of electric motor:
Electric motor starting type: Soft
Index: 2
Record type: 460
Record type 500 Material information:
Index: 5
Record type: 500
Variant / Variant type / Accessories-designation: Grey cast iron EN-GJL-200
Record type 550 Variant type D.1:
Index: 5
Record type: 550
Variant / Variant type / Accessories-designation: Plastic with glass fibre content PSU-GF30 (impeller)
Record type 700 Product element data:
Number of working pumps / drives: 1
Starting current: 2 A
Type of connection: Flange
Nominal connection size on pressure side: DN40
Nominal connection size on suction side: DN40
ATEX: 0
Outdoor installation: 0
Nominal electrical power (P1): 11.49 kg
Energy Efficiency Index (EEI): 10 m
Frequency: 50 Hz
Total number of pumps / drives: Seal-less
Index: 15
Mass: 1
Maximum temperature of pumped medium: 110
Maximum delivery flow: 400 W
Minimum temperature of pumped medium: -10 °C
Minimum delivery head: 21.5 m³/h
Minimum Energy Efficiency Index (MEI): 0
Nominal speed of motor: 350 W
Motor pump shaft: 1.74 A
Maximum ambient temperature at maximum temperature of pumped medium: 30 °C
Maximum ambient temperature at minimum temperature of pumped medium: 40 °C
Nominal pressure system: PN
Nominal speed / maximum speed n: 4000 1/min
Minimum speed at internal speed adjustment: 4000 1/min
Phase: 1ph 230V
Maximum power consumption per pump / drive: 1000 1/min
Maximum working pressure Pmax PN: 10
Product name: KSB Heating circulator Calio 40-100, variable frequency drive, DN40, PN6/10/16, 1ph 230V
Maximum shaft output (P2) per pump/drive: 6000 hPa
Record type: 700
Type of protection: IPX4D
Protection class: 0
Voltage: 230 V
Lower tolerance of the operating voltage (-): 10 %
Vertical installation: 10 %
Heat class: F
Shaft seal: Single-shaft design
Record type 800 TGA number:
Index: 15
Record type: 800
Record type 810 Item numbers:
Description/supplementary text for the order number: KSB Heating circulator Calio 40-100, variable frequency drive, DN40, PN6/10/16, 1ph 230V
DATANORM number: 29134925
GTIN number of the accessory: 4031932308526
Manufacturer order number: 29134925_PN10
Index: 15
Comment : 40-100, DN40, PN6, 1ph 230V, 29134925
Media- connection number: 1102
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Record type 970.01 Connection data:
Connector function: E
Terminal form identifier: LRUF
Insertion depth: 0 mm
Index: 1
Minimum connection diameter: DN 40
Position X: 0 mm
Position Y: mm
Position Z: 0 mm
Record type: 970.1
Connection type: Non Standard
Connection diameter specification: DN
X1 = X-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: -1
Y1 = Y-portion of the local X-axis: -1
Y2 = Y-portion of the local Y-axis: 0
Z1 = Z-portion of the local X-axis: 0
Z2 = Z-portion of the local Y-axis: 0
Record type 970.01 Connection data:
Connector function: A
Terminal form identifier: LRUF
Insertion depth: 0 mm
Index: 2
Minimum connection diameter: DN 40
Position X: 0 mm
Position Y: mm
Position Z: 0 mm
Record type: 970.1
Connection type: Non Standard
Connection diameter specification: DN
X1 = X-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 1
Y1 = Y-portion of the local X-axis: 1
Y2 = Y-portion of the local Y-axis: 0
Z1 = Z-portion of the local X-axis: 0
Z2 = Z-portion of the local Y-axis: 0
Additional Information
Previews
3D
2D