Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
KSB
Description
Compacta for coarse impurities with Material number -BIM Data - Floodable sewage lifting units
Bill of material
29131659
Material number
Component size
Rated power
Nominal diameter outlet
DN 100 mm
Procurement
Last updateApr 16, 2024, 9:44 AM
Part number29131659
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/ksb_heiz/catalogItem/120fb5e9-464a-415f-93af-567816b37bb2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 16, 2024, 9:44 AM
Catalog Info
Classification
CNS
Object Properties:
Order Number: 29131659
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
Additional Information
Previews
3D
Dimension
2D