Catalog navigation
CADモデル選択
選択可能な製品数: 1696
HELP_VARIABLE
Company
KSB
Description
Etaline Vertical with Material number-BIM Data - In-line pump
Bill of material
05134953
Material number
Component size
Design concept
GG
Catalog Info
クラシフィケーション
CNS
Object Properties:
Order Number: 05134953
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
VDI 3805
Record type 010 Lead data:
Part number of the accessory:
Manufacturer name of the accessories:
Internet address of the manufacturer:
Identifiers of the project countries for which the file is valid:
Record type:
File language:
Record type 100 Main area of application:
Index:
Product name:
Record type:
Record type 110 Range:
Creation date:
Index:
Product name:
Product classification:
Record type:
Main groups of wares:
Record type 200 Model:
Index:
Model:
Record type:
Record type 250 Shaft position:
Index:
Record type:
Shaft position:
Record type 260 Design:
Design:
Index:
Record type:
Record type 300 Hydraulics:
Hydraulics:
Index:
Record type:
Record type 350 Suction properties:
Index:
Priming property:
Record type:
Record type 400 Drive:
Drive:
Index:
Record type:
Record type 450 Type of speed adjustment:
Index:
Record type:
Variant / Variant type / Accessories-designation:
Record type 460 Start-up mode of electric motor:
Electric motor starting type:
Index:
Record type:
Record type 500 Material information:
Index:
Record type:
Variant / Variant type / Accessories-designation:
Record type 550 Variant type D.1:
Index:
Record type:
Variant / Variant type / Accessories-designation:
Record type 700 Product element data:
Type of connection:
Nominal connection size on pressure side:
Nominal connection size on suction side:
Eta motor at 100 % nominal load:
Total number of pumps / drives:
Index:
Maximum temperature of pumped medium:
Nominal pressure system:
Phase:
Maximum working pressure Pmax PN:
Product name:
Record type:
Type of protection:
Heat class:
Shaft seal:
Record type 800 TGA number:
Index:
Record type:
Record type 810 Item numbers:
Description/supplementary text for the order number:
DATANORM number:
GTIN number of the accessory:
Manufacturer order number: 05134953
Index:
Comment :
Media- connection number:
Quantity per packaging unit:
Units of measure:
Name of the packaging unit:
Record type:
追加の情報
プレビュー
3D
2D