Catalog navigation
CAD model selection
Selectable products: 354
HELP_VARIABLE
Company
KSB
Description
Etaline Z with Material number-BIM Data - In-line Twin Pump
Bill of material
48229006_PN16
Material number
Component size
Bearing bracket
Installation type
Vertical
Design concept
GG
Catalog Info
Classification
CNS
Object Properties:
Order Number: 48229006_PN16
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
VDI 3805
Record type 010 Lead data:
Part number of the accessory: 4
Producer ID number: 4031932000000
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Identifiers of the project countries for which the file is valid: DE,AT,CH,BE,DK,IT,SE,ES,PL,SI,HU,FR,CZ,SK,GR,NO,PT,HR,RS,NL,GB
Record type: 010
File language: DEU
Record type 100 Main area of application:
Index: 1
Product name: Heating, air-conditioning, cooling
Record type: 100
Record type 110 Range:
Creation date: 20220406
Index: 90
Product name: Etaline Z
Product classification: KSB in-line pump Etaline Z GG11
Record type: 110
Main groups of wares: In-line Twin Pump
Record type 200 Model:
Index: 1
Model: Inline pump
Record type: 200
Record type 250 Shaft position:
Index: 3
Record type: 250
Shaft position: Any angle
Record type 260 Design:
Design: Dry-rotor pump
Index: 2
Record type: 260
Record type 300 Hydraulics:
Hydraulics: Single-stage
Index: 1
Record type: 300
Record type 350 Suction properties:
Index: 1
Priming property: Non-self-priming
Record type: 350
Record type 400 Drive:
Drive: Electric motor for three-phase current
Index: 2
Record type: 400
Record type 450 Type of speed adjustment:
Index: 1
Record type: 450
Variant / Variant type / Accessories-designation: automatic
Record type 460 Start-up mode of electric motor:
Electric motor starting type: Direct
Index: 1
Record type: 460
Record type 500 Material information:
Index: 11
Record type: 500
Variant / Variant type / Accessories-designation: Cast iron EN-GJL-250 / A48 Cl. 35
Record type 550 Variant type D.1:
Index: 1
Record type: 550
Variant / Variant type / Accessories-designation: Cast iron EN-GJL-250 / A48 Cl. 35 (impeller)
Record type 700 Product element data:
Number of working pumps / drives: 2
Starting current: 30 A
Type of connection: GTIN number
Nominal connection size on pressure side: DN100
Nominal connection size on suction side: DN100
ATEX: No
Outdoor installation: yes
Nominal electrical power (P1): 368.3 kg
Energy Efficiency Index (EEI): 23.5 m
Eta motor at 100 % nominal load: IE3
Frequency: 50 Hz
Total number of pumps / drives: Standardised mechanical seal
Index: 205
Mass: 2
Maximum temperature of pumped medium: 140
Maximum delivery flow: 15000 W
Minimum temperature of pumped medium: -30 °C
Minimum delivery head: 277 m³/h
Motor efficiency class IE: 0.4
Nominal speed of motor: 15000 W
Motor pump shaft: 89 A
Maximum ambient temperature at maximum temperature of pumped medium: 40 °C
Maximum ambient temperature at minimum temperature of pumped medium: 40 °C
Nominal pressure system: PN
Nominal speed / maximum speed n: 1450 1/min
Minimum speed at internal speed adjustment: 1450 1/min
Phase: 3ph 400V
Maximum power consumption per pump / drive: 0 1/min
Maximum working pressure Pmax PN: 16
Product name: KSB in-line pump Etaline Z 100-100-200 GG11,15 kW, 4-pole, IE3
Maximum shaft output (P2) per pump/drive: 16000 hPa
Record type: 700
Type of protection: IP55
Protection class: No
Voltage: 400 V
Lower tolerance of the operating voltage (-): 10 %
Vertical installation: 10 %
Heat class: F
Shaft seal: Single-shaft design
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 670 mm
Height: 440 mm
Index: 1
Length: 744 mm
Mass (net): 209.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 484 mm
Mass (net): 66.1 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 522 mm
Mass (net): 79.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 484 mm
Mass (net): 72.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 522 mm
Mass (net): 82.3 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 663 mm
Mass (net): 114.3 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 549 mm
Mass (net): 88.2 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 628 mm
Mass (net): 110.3 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 652 mm
Mass (net): 124.3 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 507 mm
Height: 340 mm
Index: 1
Length: 575 mm
Mass (net): 94.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 721 mm
Height: 440 mm
Index: 1
Length: 548 mm
Mass (net): 123.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 721 mm
Height: 440 mm
Index: 1
Length: 574 mm
Mass (net): 130.1 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 721 mm
Height: 440 mm
Index: 1
Length: 882 mm
Mass (net): 264.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 721 mm
Height: 440 mm
Index: 1
Length: 627 mm
Mass (net): 145.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 721 mm
Height: 440 mm
Index: 1
Length: 662 mm
Mass (net): 149.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 721 mm
Height: 440 mm
Index: 1
Length: 651 mm
Mass (net): 159.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 721 mm
Height: 440 mm
Index: 1
Length: 744 mm
Mass (net): 212.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 721 mm
Height: 440 mm
Index: 1
Length: 716 mm
Mass (net): 184.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 544 mm
Mass (net): 87.1 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 506 mm
Mass (net): 80.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 571 mm
Mass (net): 95.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 506 mm
Mass (net): 73.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 544 mm
Mass (net): 89.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 650 mm
Mass (net): 117.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 597 mm
Mass (net): 102.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 674 mm
Mass (net): 131.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 523 mm
Height: 340 mm
Index: 1
Length: 685 mm
Mass (net): 121.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 705 mm
Height: 475 mm
Index: 1
Length: 741 mm
Mass (net): 197.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 705 mm
Height: 475 mm
Index: 1
Length: 599 mm
Mass (net): 143.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 705 mm
Height: 475 mm
Index: 1
Length: 676 mm
Mass (net): 172.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 705 mm
Height: 475 mm
Index: 1
Length: 769 mm
Mass (net): 225.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 705 mm
Height: 475 mm
Index: 1
Length: 687 mm
Mass (net): 162.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 705 mm
Height: 475 mm
Index: 1
Length: 652 mm
Mass (net): 158.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 570 mm
Height: 360 mm
Index: 1
Length: 546 mm
Mass (net): 91.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 570 mm
Height: 360 mm
Index: 1
Length: 573 mm
Mass (net): 103.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 570 mm
Height: 360 mm
Index: 1
Length: 546 mm
Mass (net): 97.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 570 mm
Height: 360 mm
Index: 1
Length: 599 mm
Mass (net): 110.2 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 570 mm
Height: 360 mm
Index: 1
Length: 687 mm
Mass (net): 129.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 570 mm
Height: 360 mm
Index: 1
Length: 741 mm
Mass (net): 164.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 570 mm
Height: 360 mm
Index: 1
Length: 676 mm
Mass (net): 139.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 570 mm
Height: 360 mm
Index: 1
Length: 652 mm
Mass (net): 125.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 697 mm
Height: 500 mm
Index: 1
Length: 702 mm
Mass (net): 188.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 697 mm
Height: 500 mm
Index: 1
Length: 691 mm
Mass (net): 198.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 697 mm
Height: 500 mm
Index: 1
Length: 667 mm
Mass (net): 184.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 697 mm
Height: 500 mm
Index: 1
Length: 756 mm
Mass (net): 222.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 697 mm
Height: 500 mm
Index: 1
Length: 784 mm
Mass (net): 250.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 770 mm
Height: 550 mm
Index: 1
Length: 988 mm
Mass (net): 336.3 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 770 mm
Height: 550 mm
Index: 1
Length: 733 mm
Mass (net): 218.1 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 770 mm
Height: 550 mm
Index: 1
Length: 1052 mm
Mass (net): 517.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 770 mm
Height: 550 mm
Index: 1
Length: 994 mm
Mass (net): 368.3 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 770 mm
Height: 550 mm
Index: 1
Length: 768 mm
Mass (net): 222.1 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 770 mm
Height: 550 mm
Index: 1
Length: 757 mm
Mass (net): 232.1 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 770 mm
Height: 550 mm
Index: 1
Length: 822 mm
Mass (net): 255.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 770 mm
Height: 550 mm
Index: 1
Length: 850 mm
Mass (net): 283.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 892 mm
Height: 550 mm
Index: 1
Length: 1055 mm
Mass (net): 576.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 892 mm
Height: 550 mm
Index: 1
Length: 1055 mm
Mass (net): 546.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 892 mm
Height: 550 mm
Index: 1
Length: 991 mm
Mass (net): 365.1 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 892 mm
Height: 550 mm
Index: 1
Length: 997 mm
Mass (net): 397.1 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 892 mm
Height: 550 mm
Index: 1
Length: 1114 mm
Mass (net): 705 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 892 mm
Height: 550 mm
Index: 1
Length: 853 mm
Mass (net): 312.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 892 mm
Height: 550 mm
Index: 1
Length: 760 mm
Mass (net): 260.9 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 892 mm
Height: 550 mm
Index: 1
Length: 825 mm
Mass (net): 284.7 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 1077 mm
Mass (net): 564 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 758 mm
Mass (net): 234.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 1013 mm
Mass (net): 352.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 1077 mm
Mass (net): 534 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 1019 mm
Mass (net): 384.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 875 mm
Mass (net): 300.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 782 mm
Mass (net): 248.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 847 mm
Mass (net): 272.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 760 mm
Height: 620 mm
Index: 1
Length: 793 mm
Mass (net): 238.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 798 mm
Height: 620 mm
Index: 1
Length: 1018 mm
Mass (net): 382 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 798 mm
Height: 620 mm
Index: 1
Length: 1024 mm
Mass (net): 414 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 798 mm
Height: 620 mm
Index: 1
Length: 852 mm
Mass (net): 301.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 798 mm
Height: 620 mm
Index: 1
Length: 1082 mm
Mass (net): 593.2 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 798 mm
Height: 620 mm
Index: 1
Length: 1082 mm
Mass (net): 563.2 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 798 mm
Height: 620 mm
Index: 1
Length: 880 mm
Mass (net): 329.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 798 mm
Height: 620 mm
Index: 1
Length: 787 mm
Mass (net): 277.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1094 mm
Height: 700 mm
Index: 1
Length: 1112 mm
Mass (net): 625.2 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1094 mm
Height: 700 mm
Index: 1
Length: 1112 mm
Mass (net): 655.2 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1094 mm
Height: 700 mm
Index: 1
Length: 1048 mm
Mass (net): 444 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1094 mm
Height: 700 mm
Index: 1
Length: 1054 mm
Mass (net): 476 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1094 mm
Height: 700 mm
Index: 1
Length: 1171 mm
Mass (net): 783.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1094 mm
Height: 700 mm
Index: 1
Length: 1228 mm
Mass (net): 916.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1094 mm
Height: 700 mm
Index: 1
Length: 910 mm
Mass (net): 391.5 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1094 mm
Height: 700 mm
Index: 1
Length: 1258 mm
Mass (net): 976.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1122 mm
Height: 1000 mm
Index: 1
Length: 1196 mm
Mass (net): 905.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1122 mm
Height: 1000 mm
Index: 1
Length: 1079 mm
Mass (net): 597.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1122 mm
Height: 1000 mm
Index: 1
Length: 1073 mm
Mass (net): 565.8 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1122 mm
Height: 1000 mm
Index: 1
Length: 1137 mm
Mass (net): 747 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1122 mm
Height: 1000 mm
Index: 1
Length: 1137 mm
Mass (net): 777 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1122 mm
Height: 1000 mm
Index: 1
Length: 1283 mm
Mass (net): 1098.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1122 mm
Height: 1000 mm
Index: 1
Length: 1253 mm
Mass (net): 1038.4 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1147 mm
Height: 1000 mm
Index: 1
Length: 1259 mm
Mass (net): 1129.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1147 mm
Height: 1000 mm
Index: 1
Length: 1289 mm
Mass (net): 1189.6 kg
Record type: 710.03
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 1147 mm
Height: 1000 mm
Index: 1
Length: 1202 mm
Mass (net): 997.1 kg
Record type: 710.03
Record type 800 TGA number:
Index: 205
Record type: 800
Record type 810 Item numbers:
Description/supplementary text for the order number: KSB in-line pump Etaline Z 100-100-200 GG11,15 kW, 4-pole, IE3
DATANORM number: 48229006
GTIN number of the accessory: 4031932259415
Manufacturer order number: 48229006_PN16
Index: 205
Comment : 100-100-200 ,15 kW, 48229006
Media- connection number: 828
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Additional Information
Previews
3D
Characteristics Graph
2D