Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 2
Company
KSB SE & Co. KGaA
Description
HyaRain 2 / HyaRain 2 Plus with Material number -BIM Data - Rainwater Harvesting System
Bill of material
29135200
Material number
29135200
Type series
HyaRain 2
Procurement
Last updateDec 4, 2025, 9:59 AM
Part number29135200
All information without guarantee
Last update: Dec 4, 2025, 9:59 AM
Catalog Info
Local offices of KSB SE & Co. KGaA
  • KSB SE & Co.KGaA
  • Johann-Klein-Straße 9
  • D-67227 Frankenthal
  • Germany
  • India
Classification
CNS
Geometrical Properties:
LOG: 200
Object Properties:
Order Number: 29135200
Round Pipe Connector:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_INPIPE1
Pipe Connector Function: E = Inlet of a medium
Pipe Connector Nominal Diameter: 19 mm
Description: Pipe Connector (Mains water supply)
Pipe Connector Designation: Global
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_OUTPIPE
Pipe Connector Function: A = outlet of a medium
Pipe Connector Nominal Diameter: 25.4 mm
Description: Pipe Connector (Discharge side)
Pipe Connector Designation: Global
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_INPIPE
Pipe Connector Function: E = Inlet of a medium
Pipe Connector Nominal Diameter: 25.4 mm
Description: Pipe Connector (Suction side)
Pipe Connector Designation: Global
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_OUTPIPE1
Pipe Connector Function: A = outlet of a medium
Pipe Connector Nominal Diameter: 75 mm
Description: Pipe Connector (Overflow)
Pipe Connector Designation: Global
Pipe Connector Insertion Depth: 0 mm
BIM enhanced:
Piping enhanced:
Revit
Pipe connector:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_INPIPE1
Connector Nominal Diameter: 19 mm
Flow Direction: In
Connector Description: Pipe Connector (Mains water supply)
System Classification: Global
: Global
Revit family template mapping:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_RVTFML
Pipe connector:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_OUTPIPE
: Global
System Classification: Global
Flow Direction: Out
Connector Description: Pipe Connector (Discharge side)
Connector Nominal Diameter: 25.4 mm
Pipe connector:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_INPIPE
System Classification: Global
Flow Direction: In
Connector Description: Pipe Connector (Suction side)
Connector Nominal Diameter: 25.4 mm
Pipe connector:
3D Filename: bim_hyarain_2.3db
3D Identifikation: PNT,BIM_OUTPIPE1
System Classification: Global
Flow Direction: Out
Connector Description: Pipe Connector (Overflow)
Connector Nominal Diameter: 75 mm
VDI 3805
Record type 970.01 Connection data:
3D Filename: bim_hyarain_2.3db
3D Identification: PNT,BIM_INPIPE1
: Pipe Connector (Mains water supply)
Record type 970.01 Connection data:
3D Filename: bim_hyarain_2.3db
3D Identification: PNT,BIM_OUTPIPE
Record type 970.01 Connection data:
3D Filename: bim_hyarain_2.3db
3D Identification: PNT,BIM_INPIPE
Record type 970.01 Connection data:
3D Filename: bim_hyarain_2.3db
3D Identification: PNT,BIM_OUTPIPE1
Additional Information
Previews
3D
2D