Catalog navigation
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
KSB
Description
miniCompacta S with Material number -BIM Data - Floodable sewage lifting units
Bill of material
29131510
Material number
Component size
Rated power
Nominal diameter outlet
Design concept
STANDARD
Procurement
Last updateApr 16, 2024, 9:44 AM
Part number29131510
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/ksb_heiz/catalogItem/837fb9d9-2329-48cc-94af-0d3b9f0b5011
Currency:
$
£
¥
CN¥
保証なしのすべての情報
最後の更新: Apr 16, 2024, 9:44 AM
Catalog Info
クラシフィケーション
CNS
Object Properties:
Order Number: 29131510
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
VDI 3805
Record type 010 Lead data:
Part number of the accessory: 4
Producer ID number: 4031932000000
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Identifiers of the project countries for which the file is valid: DE,AT,CH,BE,DK,IT,SE,ES,PL,SI,HU,FR,CZ,SK,GR,NO,PT,HR,RS,NL,GB
Record type: 010
File language: DEU
Record type 100 Main area of application:
Index: 4
Product name: Drainage
Record type: 100
Record type 110 Range:
Creation date: 20220406
Index: 150
Product name: MiniCompacta
Product classification: KSB lifting unit MiniCompacta US
Record type: 110
Main groups of wares: Lifting unit
Record type 200 Model:
Index: 101
Model: 101
Record type: 200
Record type 250 Shaft position:
Index: 2
Record type: 250
Shaft position: Vertical
Record type 260 Design:
Design: Dry-rotor pump
Index: 2
Record type: 260
Record type 300 Hydraulics:
Hydraulics: Single-stage
Index: 1
Record type: 300
Record type 350 Suction properties:
Index: 1
Priming property: Non-self-priming
Record type: 350
Record type 400 Drive:
Drive: Electric motor for three-phase current
Index: 2
Record type: 400
Record type 460 Start-up mode of electric motor:
Electric motor starting type: Direct
Index: 1
Record type: 460
Record type 500 Material information:
Index: 7
Record type: 500
Variant / Variant type / Accessories-designation: Grey cast iron EN-GJL-250
Record type 550 Variant type D.1:
Index: 10
Record type: 550
Variant / Variant type / Accessories-designation: PBT-GF (impeller)
Record type 700 Product element data:
Number of working pumps / drives: 1
Starting current: 4 A
Type of connection: Flange
Nominal connection size on pressure side: DN32/DN50
Nominal connection size on suction side: DN100
ATEX: 0
Outdoor installation: 0
Nominal electrical power (P1): 49 kg
Energy Efficiency Index (EEI): 25 m
Frequency: 50 Hz
Total number of pumps / drives: Mechanical seal
Index: 25
Mass: 1
Maximum temperature of pumped medium: 40
Maximum delivery flow: 1750 W
Minimum temperature of pumped medium: 0 °C
Minimum delivery head: 14.7 m³/h
Nominal speed of motor: 1500 W
Motor pump shaft: 16 A
Nominal pressure system: PN
Nominal speed / maximum speed n: 2800 1/min
Minimum speed at internal speed adjustment: 2800 1/min
Phase: 3ph 400 V
Maximum power consumption per pump / drive: 0 1/min
Maximum working pressure Pmax PN: 10
Product name: KSB lifting unit MiniCompacta US2.100 D, with cutter, without check valve
Maximum shaft output (P2) per pump/drive: 10000 hPa
Record type: 700
Type of protection: IP68
Protection class: 0
Voltage: 400 V
Lower tolerance of the operating voltage (-): 10 %
Vertical installation: 10 %
Heat class: F
Shaft seal: Single-shaft design
Record type 710.01 Closed-loop control:
Type of wastewater lifting plant: 49
Type of level control: 0
ATEX for switchgear: 0
Type of installation of plant: 545
Installation location of plant: 705
Design of wastewater lifting plant: 760
Operating mode: 1
Duty type: 1
Designation of closed-loop control: 33
Free passage: 1 mm
Förderbares Volumen zwischen Ein- und Ausschaltvolumen des Sammelbehälters: 50 % (nach VDE) l
Function switchgear: 0
Option to connect to building automation: 10
Index: 1
Identifier for closed-loop control: 100
Logbook function for alarm unit: 46
Load regulation: 1
Masse pump (net): 2 kg
Total net mass: 1 kg
Backflow preventer present: 0
Storage tank width: 0 mm
Storage tank height: 3 mm
Storage tank length: 1 mm
Record type: 710.01
Schneidvorrichtung vorhanden: 1
Interface for switchgear present: 33
Self-diagnosis system for switchgear: 1
Variant of alarm unit: 0
Volumen Sammelbehälter: S3 l
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Width: 705 mm
Height: 545 mm
Index: 1
Length: 760 mm
Mass (net): 49 kg
Record type: 710.03
Record type 800 TGA number:
Index: 5
Record type: 800
Record type 810 Item numbers:
Description/supplementary text for the order number: KSB lifting unit MiniCompacta US2.100 D, with cutter, without check valve
DATANORM number: 29131510
GTIN number of the accessory: 4031932091480
Manufacturer order number: 29131510
Index: 25
Comment : US2.100 D, with cutter, without check valve, 29131510
Media- connection number: 1502
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
追加の情報
プレビュー
3D
Characteristics Graph
2D