Catalog navigation
CADモデル選択
選択可能な製品数: 109
HELP_VARIABLE
Company
KSB
Description
SERIE 2000 with Material number -BIM Data - Twin plate check valves
Bill of material
42386160
Material number
Nominal diameter inlet
mm
Type series
Procurement
Last updateApr 16, 2024, 9:45 AM
Part number42386160
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/ksb_heiz/catalogItem/b7ab82f4-ddbc-481a-a11f-1f5868a39460
Currency:
$
£
¥
CN¥
保証なしのすべての情報
最後の更新: Apr 16, 2024, 9:45 AM
Catalog Info
クラシフィケーション
CNS
Object Properties:
Order Number: 42386160
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
VDI 3805
Record type 970.01 Connection data:
Record type: 970.01
Index: 1
Connector number: 1
Connector function: E
Connection designation: Eingang
Terminal form identifier: RUFL
Connection type: 2501PN10
Connection diameter specification: DN
Minimum connection diameter: 150 mm
Insertion depth: 0 mm
Position X: mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: -1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
Record type 970.01 Connection data:
Record type: 970.01
Index: 2
Connector number: 2
Connector function: A
Connection designation: Ausgang
Terminal form identifier: RUFL
Connection type: 2501PN10
Connection diameter specification: DN
Minimum connection diameter: 150 mm
Insertion depth: 0 mm
Position X: mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: 1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
追加の情報
プレビュー
3D
情報
2D