Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
KSB
Description
SICCA 150-600 GLC with Actuator Interface - Cast Steel Globe Valve, Bolted Bonnet (CL-150/300/600)
Bill of material
DN 4"
Diameter Nominal
Inch
Catalog Info
Класификация
CNS
Object Properties:
Order Number: SICCA 150-600 GLC with Actuator Interface DN4" Class150S76A
Type Code: SICCA 150-600 GLC with Actuator Interface DN4" Class150S76A
Additional Information
Previews
3D
Размер
2D