Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
KSB
Description
SISTO-16DLU with Material number -BIM Data - Maintenance-free Flanged Ends Diaphragm Valve
Bill of material
M230A020
Material number
Nominal diameter inlet
mm
Procurement
Last updateApr 16, 2024, 9:42 AM
Part numberM230A020
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/ksb_heiz/catalogItem/d6ac3c68-305c-40d2-84d5-8f7926eba7b9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 16, 2024, 9:42 AM
Catalog Info
Classification
CNS
Object Properties:
Order Number: M230A020
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
VDI 3805
Record type 970.01 Connection data:
Record type: 970.01
Index: 1
Connector number: 1
Connector function: E
Connection designation: Eingang
Terminal form identifier: RUFL
Connection type: 2501PN16
Connection diameter specification: DN
Minimum connection diameter: 50 mm
Insertion depth: 0 mm
Position X: mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: -1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
Record type 970.01 Connection data:
Record type: 970.01
Index: 2
Connector number: 2
Connector function: A
Connection designation: Ausgang
Terminal form identifier: RUFL
Connection type: 2501PN16
Connection diameter specification: DN
Minimum connection diameter: 50 mm
Insertion depth: 0 mm
Position X: mm
Position Y: 0 mm
Position Z: 0 mm
X1 = X-portion of the local X-axis: 1
Y1 = Y-portion of the local X-axis: 0
Z1 = Z-portion of the local X-axis: 0
X2 = X-portion of the local Y-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z2 = Z-portion of the local Y-axis: 0
Additional Information
Previews
3D
2D