카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 56
HELP_VARIABLE
Company
KSB
Description
VDI STAAL 40 AKD/AKDS - Shut-off gate valves with bolted bonnet
Bill of material
PN40_DN200_01487113
Material number
Nominal Diameter
mm
Nominal Pressure
카탈로그 정보
분류체계
CNS
Object Properties:
Order Number: PN40_DN200_01487113
Geometrical Properties:
LOG: 200
Round Pipe Connector:
3D Filename: vdi_staal_40_akd_akds_butt_weld.3db
3D Identifikation: PNT,BIM_INPIPE
Pipe Connector Function: E
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 200 mm
Description: Pipe Connector (In)
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: vdi_staal_40_akd_akds_butt_weld.3db
3D Identifikation: PNT,BIM_OUTPIPE
Pipe Connector Function: A
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 200 mm
Description: Pipe Connector (Out)
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: vdi_staal_40_akd_akds.3db
3D Identifikation: PNT,BIM_OUTPIPE
Pipe Connector Function: A
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 200 mm
Description: Pipe Connector (Out)
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: vdi_staal_40_akd_akds.3db
3D Identifikation: PNT,BIM_INPIPE
Pipe Connector Function: E
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 200 mm
Description: Pipe Connector (In)
Pipe Connector Insertion Depth: 0 mm
BIM enhanced:
Piping enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
Revit family template mapping:
3D Filename: vdi_staal_40_akd_akds_butt_weld.3db
3D Identifikation: PNT,BIM_RVTFML
Pipe connector:
3D Filename: vdi_staal_40_akd_akds_butt_weld.3db
3D Identifikation: PNT,BIM_INPIPE
Connector Description: Pipe Connector (In)
Flow Direction: In
Connector Nominal Diameter: 200 mm
System Classification: Global
Pipe connector:
3D Filename: vdi_staal_40_akd_akds_butt_weld.3db
3D Identifikation: PNT,BIM_OUTPIPE
Connector Description: Pipe Connector (Out)
Flow Direction: Out
Connector Nominal Diameter: 200 mm
System Classification: Global
VDI 3805
Record type 010 Lead data:
Date of issue (month) of the standard: 201601
Date of issue VDI 3805 Part 1: 202207
Part number of the accessory: 2
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://www.ksb.com/de-de
Identifiers of the project countries for which the file is valid: DE
Comment : Subject to technical changes. No liability is assumed for errors and mistakes.
Revision date of the file: 20230425
Record type: 010
File language: DEU
Status of the manufacturer catalogue: 20230403
Record type 100 Valve assembly type:
Creation date: 20220516
Index: 5
Comment : STAAL 40 AKD/AKDS
Product name: valve assemblies with fixed flow resistors,e.g. heat meters (measuring and metering devices)
Record type: 100
Record type 110 Valve assembly type designationen:
Creation date: 20220516
Index: 10
Comment : Gate valve to DIN/EN with butt weld ends acc. type series booklet (DIN EN 12627), with bolted bonnet, body of forged construction, non-rotating stem, split wedge with flexibly mounted discs for precise alignment with the body seats. Seat/disc interface made of wear and corrosion resistant 17 % chrome steel.
Product name: KSB gate valve STAAL 40 AKDS
Product classification: Gate valve
Record type: 110
Record type 200 Body styles:
Index: 2
Record type: 200
Variant / Variant type / Accessories-designation: straight
Record type 300 Body connection variants:
Index: 6
Record type: 300
Variant / Variant type / Accessories-designation: flange
Record type 400 body material:
Index: 5
Record type: 400
Variant / Variant type / Accessories-designation: cast steel
Record type 450 Surface:
Index: 4
Record type: 450
Variant / Variant type / Accessories-designation: coated
Record type 460 Material number according to DIN EN 10027-2:
Index: 1
Record type: 460
Variant / Variant type / Accessories-designation: P 250 GH, 1.0460
Record type 700 Valve assemblies basic data:
Calculate valve assembly type using function: 0
Valve assembly type: 11
Mounting position: 1
Manual adjustment on the valve available: 1
Index: 28
kvs value: 3898 m³/h
Mass (net): 194 kg
max. Glykolanteil des Mediums: 100
Minimum operating temperature TB: -10 °C
Nominal pressure: 40
Nominal pressure system: PN
Nominal dimension: 200
Nominal diameter DN: 200
Nominal size system: DN
Product description: STAAL 40 AKD PN40 DN200 P250GH
control characteristic of valve : 1
Record type: 700
Presettable/insert: 0
Maximum operating pressure (working pressure) ps: 40 bar
Maximum operating temperature TB: 450 °C
Permitted media: 1
Record type 710.12 Placement dimensions:
Type of dimensions: 1
Width: 400 mm
Height: 1062.5 mm
Index: 1
Length: 550 mm
Mass (net): 194 kg
Record type: 710.12
Record type 800 BS number:
Index: 28
Record type: 800
Record type 810 Part numbers:
Description/supplementary text for the order number: STAAL 40 AKD PN40 DN200 P250GH
DATANORM number: 01487113
GTIN number of the accessory: 4031932345422
Manufacturer order number: PN40_DN200_01487113
Index: 28
Comment : DN200_PN40_1.0460_01487113
Media- connection number: 01487113
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Record type 970.01 Connection data:
3D Filename: vdi_staal_40_akd_akds.3db
3D Identification: PNT,BIM_OUTPIPE
Record type: 970.01
Index: 1
Connector number: 1
Connector function: A
Connection designation: Global
Terminal form identifier: RUFL
Connection type: EN1092-1-PN40 cm
Connection diameter specification: DN
Minimum connection diameter: 200
Record type 970.01 Connection data:
3D Filename: vdi_staal_40_akd_akds.3db
3D Identification: PNT,BIM_INPIPE
Record type: 970.01
Index: 1
Connector number: 1
Connector function: E
Connection designation: Global
Terminal form identifier: RUFL
Connection type: EN1092-1-PN40 cm
Connection diameter specification: DN
Minimum connection diameter: 200
추가 정보
미리보기
3D
2D