您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD Model
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD Model
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
48267554
KSB
BIM Data- KSB Products
Pumps and Pump systems-BIM Data
AmaDrainer-BIM Data
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{ksb/ksb_bim_products/pumps/ama_drainer/bim_ama_drainer_3_asmtab.prj},{NB=AmaDrainer 3 with Material number -BIM Data 48267554 CMPSIZE-303 LOD-200},{IDNR=4},{MTRLNO=48267554},{CMPSIZE=303},{PLTFRMUSE=1.000},{BIMDATA=1.000},{LOD=200},{ORIENTATION=0},{SIZEDN2=Rp 1 1/4},{PRDCPT=C},{FRPSSG=10},{SCTNSTRNR=0},{RTDFRQ=50Hz},{VLTG=230 V},{TSGCODE=A07B},{PPATH=bim_ama_drainer_3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
後退
Next
基本数据
BIM 数据
公司
KSB
描述
AmaDrainer 3 with Material number -BIM Data - Submersible Waste Water Pump
明细表
48267554
Material number
48267554
48267554
Component size
303
303
Discharge side
Rp 1 1/4
Rp 1 1/4
Design concept
C
C
Free passage
10
10
Suction strainer
Without
Without
Rated frequency
50Hz
Voltage
230 V
Level of Development
200
300
400
100
200
300
400
100
後退
Next
Procurement
Last update
2024年4月16日 09:44
Part number
48267554
AUSSCHREIBEN.DE
https://ausschreiben.de/catalog/ksb_heiz/catalogItem/0322a873-af25-4b0d-ab9d-81de9e144f9d
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: 2024年4月16日 09:44
Catalog Info
Local offices of KSB
KSB SE & Co.KGaA
Johann-Klein-Straße 9
D-67227 Frankenthal
德国
印度
分類
CNS
Object Properties:
Order Number:
48267554
BIM增强:
Revit
(Metric) Generic Model:
Family category:
Mechanical Equipment
Family mechanical part type:
Breaks into part type (Mechanical/Duct)
Additional Information
Previews
3D
2D