Catalog navigation
CAD model selection
Selectable products: 108
HELP_VARIABLE
Company
KSB
Description
Comeo with Material number -BIM Data - Multistage Horizontal Centrifugal Pump
Bill of material
48239972_PN10_230V
Material number
Component size
Design concept
Number of stages
Catalog Info
Classification
CNS
Object Properties:
Order Number: 48239972_PN10_230V
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Mechanical Equipment
Family mechanical part type: Breaks into part type (Mechanical/Duct)
VDI 3805
Record type 010 Lead data:
Part number of the accessory: 4
Producer ID number: 4031932000000
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Identifiers of the project countries for which the file is valid: DE,AT,CH,BE,DK,IT,SE,ES,PL,SI,HU,FR,CZ,SK,GR,NO,PT,HR,RS,NL,GB
Record type: 010
File language: DEU
Record type 100 Main area of application:
Index: 3
Product name: Water supply, pressure increase
Record type: 100
Record type 110 Range:
Creation date: 20220406
Index: 200
Product name: Comeo
Product classification: KSB multistage horizontal centrifugal pump Comeo C
Record type: 110
Main groups of wares: Multistage Horizontal Centrifugal Pump
Record type 200 Model:
Index: 2
Model: Monoblock pump
Record type: 200
Record type 250 Shaft position:
Index: 1
Record type: 250
Shaft position: Horizontal
Record type 260 Design:
Design: Dry-rotor pump
Index: 2
Record type: 260
Record type 300 Hydraulics:
Hydraulics: Multi-stage
Index: 2
Record type: 300
Record type 350 Suction properties:
Index: 1
Priming property: Non-self-priming
Record type: 350
Record type 400 Drive:
Drive: Electric motor for three-phase current
Index: 2
Record type: 400
Record type 460 Start-up mode of electric motor:
Electric motor starting type: 100
Index: 100
Record type: 460
Record type 500 Material information:
Index: 4
Record type: 500
Variant / Variant type / Accessories-designation: Cast stainless steel 1.4301
Record type 550 Variant type D.1:
Index: 7
Record type: 550
Variant / Variant type / Accessories-designation: Cast stainless steel 1.4301 (impeller)
Record type 700 Product element data:
Number of working pumps / drives: 1
Starting current: 2 A
Type of connection: Screw connection
Nominal connection size on pressure side: G1 (DN25)
Nominal connection size on suction side: G1 1/4 (DN32)
ATEX: 0
Outdoor installation: 0
Nominal electrical power (P1): 23.1 kg
Energy Efficiency Index (EEI): 25 m
Eta motor at 100 % nominal load:
Frequency: 60 Hz
Total number of pumps / drives: Mechanical seal
Index: 54
Mass: 1
Maximum temperature of pumped medium: 60
Maximum delivery head: 0.5 m³/h
Maximum delivery flow: 790 W
Minimum temperature of pumped medium: -10 °C
Minimum delivery head: 7.8 m³/h
Minimum delivery flow: 10 m
Nominal speed of motor: 550 W
Motor pump shaft: 5.4 A
Maximum ambient temperature at maximum temperature of pumped medium: 40 °C
Maximum ambient temperature at minimum temperature of pumped medium: 40 °C
Nominal pressure system: PN
Nominal speed / maximum speed n: 2900 1/min
Minimum speed at internal speed adjustment: 3500 1/min
Phase: 1 ph 230V, 3ph 400V
Maximum working pressure Pmax PN: 10
Product name: KSB multistage horizontal centrifugal pump Comeo C, 4/2, 230/400 V, 60 Hz, 0,55 kW
Maximum shaft output (P2) per pump/drive: 10000 hPa
Record type: 700
Type of protection: IP55
Protection class: 0
Voltage: 230 V
Lower tolerance of the operating voltage (-): 10 %
Vertical installation: 10 %
Heat class: F
Shaft seal: Single-shaft design
Record type 710.03 Dirty water / sewage pump:
Type of dimensions: 4
Beschreibung der Einheit: Comeo C I004/02-A4B32FS071E6OW
Width: 172 mm
Height: 252 mm
Index: 1
Length: 397.5 mm
Mass (net): 23.1 kg
Record type: 710.03
Record type 800 TGA number:
Index: 27
Record type: 800
Record type 810 Item numbers:
Description/supplementary text for the order number: KSB multist. horiz. centrifugal pump Comeo C, 4/2, 230/400 V, 60 Hz, 0,55 kW
DATANORM number: 48239972
GTIN number of the accessory: 4031932342568
Manufacturer order number: 48239972_PN10_230V
Index: 54
Comment : 4/2, 230 V, 0,55 kW, 230V_48239972
Media- connection number: 1375
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Additional Information
Previews
3D
Characteristics Graph
2D