Catalog navigation
Селекция на CAD модел
Налични продукти: 78
HELP_VARIABLE
Company
KSB
Description
DANAÏS 150 with MR reducers with Material number -BIM Data - High performance valve with plastomer or metallic seat
Bill of material
42098580
Material number
Nominal diameter inlet
mm
Catalog Info
Класификация
CNS
Object Properties:
Order Number: 42098580_PN10
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Valve breaks into part type (Pipe Accessory)
VDI 3805
Record type 010 Lead data:
Part number of the accessory: 2
Producer ID number: 4031932000000
Manufacturer name of the accessories: KSB SE & Co. KGaA
Internet address of the manufacturer: https://ksb.com
Identifiers of the project countries for which the file is valid: DE,AT,CH,BE,DK,IT,SE,ES,PL,SI,HU,FR,CZ,SK,GR,NO,PT,HR,RS,NL,GB
Record type: 010
File language: ENG
Record type 100 Valve assembly type:
Index: 5
Product name: valve assemblies with fixed flow resistors,e.g. heat meters (measuring and metering devices)
Record type: 100
Record type 110 Valve assembly type designationen:
Creation date: 20211220
Index: 430
Comment : Double-offset butterfly valve, with plastomer seat, metal seat or elastomer seat. Lever or manual gearbox, full-lug body, Connections to EN, ASME or JIS
Product name: DANAIS 150 Double-offset butterfly valve, PN10/16/25, DN50-400, up to 220°C, manual gearbox
Record type: 110
Record type 200 Body styles:
Index: 2
Record type: 200
Variant / Variant type / Accessories-designation: straight
Record type 300 Body connection variants:
Index: 19
Record type: 300
Variant / Variant type / Accessories-designation: wafer type flange connection
Record type 400 body material:
Index: 5
Record type: 400
Variant / Variant type / Accessories-designation: cast steel
Record type 450 Surface:
Index: 100
Record type: 450
Variant / Variant type / Accessories-designation: other manufacturer-specific designs
Record type 460 Material number according to DIN EN 10027-2:
Index: 5
Record type: 460
Variant / Variant type / Accessories-designation: GP240GH (1.0619)
Record type 700 Valve assemblies basic data:
Calculate valve assembly type using function: no
Valve assembly type: 11
Mounting position: any
Manual adjustment on the valve available: 1
Index: 71
kvs value: 7070 m³/h
Minimum operating temperature TB: -10 °C
Nominal pressure: 10
Nominal pressure system: PN
Nominal dimension: 350
Nominal diameter DN: 350
Nominal size system: DN
Product description: KSB DANAIS 150 PN10 DN350 T4 16e6FB MR100
control characteristic of valve : 1
Record type: 700
Presettable/insert: 0
Maximum operating pressure (working pressure) ps: 10 bar
Maximum operating temperature TB: 220 °C
Permitted media: 2
Record type 800 BS number:
Index: 71
Record type: 800
Record type 810 Part numbers:
Description/supplementary text for the order number: DANAIS150 PN10 DN350 T4 16e6FB MR100
DATANORM number: 42098580
GTIN number of the accessory: 3247545004187
Manufacturer order number: 42098580_PN10
Index: 71
Comment : _
Media- connection number: 796
Quantity per packaging unit: 1
Units of measure: PCE
Name of the packaging unit: NMP
Record type: 810
Record type 970.01 Connection data:
Connection designation: Eingang
Connector function: E
Terminal form identifier: RUFL
Connector number: 1
Insertion depth: 0 mm
Index: 1
Minimum connection diameter: 350 mm
Position X: mm
Position Y: 0 mm
Position Z: 0 mm
Record type: 970.01
Connection type: 2501PN10
Connection diameter specification: DN
X1 = X-portion of the local X-axis: -1
X2 = X-portion of the local Y-axis: 0
Y1 = Y-portion of the local X-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z1 = Z-portion of the local X-axis: 0
Z2 = Z-portion of the local Y-axis: 0
Record type 970.01 Connection data:
Connection designation: Ausgang
Connector function: A
Terminal form identifier: RUFL
Connector number: 2
Insertion depth: 0 mm
Index: 2
Minimum connection diameter: 350 mm
Position X: mm
Position Y: 0 mm
Position Z: 0 mm
Record type: 970.01
Connection type: 2501PN10
Connection diameter specification: DN
X1 = X-portion of the local X-axis: 1
X2 = X-portion of the local Y-axis: 0
Y1 = Y-portion of the local X-axis: 0
Y2 = Y-portion of the local Y-axis: -1
Z1 = Z-portion of the local X-axis: 0
Z2 = Z-portion of the local Y-axis: 0
Additional Information
Previews
3D
2D